Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPS-128
Part #:767348
Catalog #:VPS-128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.00 in | Overall Length (in): | 7.25 in |
| Overall Height (in): | 4.31 in | Overall Width (in): | 2.00 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.75 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.13 in |
| Length Through Bore (in): | 1.766 in | Bolt Spacing (in): | 5.69 in |
| Centerline to Outermost Bearing Face (in): | 1.234 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 1.00 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.281 in |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Base Length (in): | 7.25 in | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 2000 rpm |
| Dynamic Load Rating (lb): | 7,370 lb | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 5,139 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Intermediate Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 209 |
| Max Operating Temperature (F): | 225 °F | Insert: | VS-128 |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662289319008 | Weight: | 4.80 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

