Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPS-122
Part #:767614
Catalog #:VPS-122
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.38 in | Base Width (in): | 1.75 in |
| Overall Width (in): | 1.75 in | Overall Height (in): | 3.69 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.375 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.563 in | Bolt Spacing (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 0.88 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165 in/lbs |
| Shaft Locking Type: | Set Screw | Size Code: | 207 |
| Housing Material: | Cast Iron | Insert: | VS-122 |
| Bearing Type: | Intermediate Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 1.847 in |
| Vibration Frequency Roller Spin: | 0.0383 cps | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2500 rpm | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 5,810 lb | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Base Length (in): | 6.38 in |
General Specifications
| UPC: | 662289525317 | Weight: | 3.30 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

