Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ST-16T
Part #:714480
Catalog #:ST-16T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Overall Height (in): | 3.50 in |
| Overall Length (in): | 3.81 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 2.44 in | Length Through Bore (in): | 1.438 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | ST |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Felt Labyrinth Seal |
| Slot Length (in): | 2.00 in | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.98 in | Adjusting Screw Square Nut Seat Height (in): | 1.25 in |
| Adjusting Screw Clearance Hole Diameter (in): | 0.75 in | Carriage Bolt Size (in): | 5/8 in |
| Setscrew Torque (in-lbs): | 70 in/lbs | Bearing Insert Finish: | Black Oxide |
| Static Load Rating (lb): | 1,651 lb | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.375 in | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Shaft Locking Type: | Concentric | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-015 | Vibration Frequency Roller Spin: | 0.0442 cps |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 9000 rpm | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Insert: | 2-1T |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 2,801 lb | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461074572 | Weight: | 2.80 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

