Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - ST-23T RM
Part #:712150
Catalog #:ST-23T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.00 in | Overall Width (in): | 1.81 in |
| Overall Length (in): | 5.06 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 3.06 in | Length Through Bore (in): | 1.81 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.063 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Options: | Reduced Maintenance - Lubed for Life | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Series: | ST |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Take-Up Block, Wide Slot | Slot Length (in): | 2.50 in |
| Housing Style: | Take-Up Block | Locking Collar Outside Diameter (in): | 2.50 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Carriage Bolt Size (in): | 5/8 in |
| Ability to Relubricate: | No | Adjusting Screw Clearance Hole Diameter (in): | 0.88 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.44 in | Dynamic Load Rating (lb): | 5,782 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/4-28 | Inner Ring Outside Diameter (in): | 1.859 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Insert: | 2-17T |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0386 cps | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Maximum Speed (RPM): | 6500 rpm | Static Load Rating (lb): | 3,493 lb |
| Size Code: | 2-17 | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Shaft Locking Type: | Concentric |
General Specifications
| UPC: | 662461343531 | Weight: | 4.30 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

