Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - S-361-ML20
Part #:760197
Catalog #:S-361-ML20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4 in | Bore Diameter (in): | 1.25 in |
| Centerline to Outermost Bearing Face (in): | 0.995 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Take-Up Block, Wide Slot |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.85 in | Max Operating Temperature (F): | 220 °F |
| Housing Coating: | Powder Coated | Insert: | 2-14 |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 6500 rpm |
| Misalignment Capability: | ±3.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Lubricant: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662461159347 | Weight: | 8.15 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

