Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VTWE-220
Part #:767378
Catalog #:VTWE-220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.02 in | Overall Height (in): | 4.13 in |
| Overall Length (in): | 4.81 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 2.969 in | Length Through Bore (in): | 2.02 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.28 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | VTWE-200 |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 2.75 in | Housing Style: | Take-Up Block |
| Locking Collar Outside Diameter (in): | 2.19 in | Adjusting Screw Square Nut Seat Height (in): | 1.44 in |
| Ability to Relubricate: | Yes | Adjusting Screw Clearance Hole Diameter (in): | 0.88 in |
| Carriage Bolt Size (in): | 5/8 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Vibration Frequency Fundamental Train: | 0.0067 cps | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 207 |
| Housing Coating: | Powder Coated | Insert: | VE-220 |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 3,440 lb |
| Maximum Speed (RPM): | 4000 rpm | Shaft Locking Type: | Eccentric |
| Vibration Frequency Roller Spin: | 0.0383 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 5,810 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662289528141 | Weight: | 3.58 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

