Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VTWE-219
Part #:767541
Catalog #:VTWE-219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.13 in | Overall Width (in): | 1.91 in |
| Overall Length (in): | 4.469 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 2.84 in | Length Through Bore (in): | 1.91 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.19 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Series: | VTWE-200 | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 2.5 in | Housing Style: | Take-Up Block |
| Locking Collar Outside Diameter (in): | 1.75 in | Adjusting Screw Clearance Hole Diameter (in): | 0.88 in |
| Ability to Relubricate: | Yes | Carriage Bolt Size (in): | 5/8 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.44 in | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Bearing Type: | Standard Duty | Max Operating Temperature (C): | 107 °C |
| Size Code: | 206 | Static Load Rating (lb): | 2,530 lb |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 1.587 in | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 4,390 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 4500 rpm | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Shaft Locking Type: | Eccentric | Insert: | VE-219 |
General Specifications
| UPC: | 662289528127 | Weight: | 2.80 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

