Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VTWE-227
Part #:767909
Catalog #:VTWE-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.22 in | Overall Length (in): | 5.55 in |
| Overall Height (in): | 4.75 in | Bore Diameter (in): | 1.6875 in |
| Base to Center Height (in): | 3.47 in | Length Through Bore (in): | 2.22 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 3.968 in |
| Centerline to Outermost Bearing Face (in): | 1.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | VTWE-200 | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 3.25 in | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Adjusting Screw Clearance Hole Diameter (in): | 1.13 in | Locking Collar Outside Diameter (in): | 2.44 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Carriage Bolt Size (in): | 3/4 in |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,370 lb | Vibration Frequency Roller Spin: | 0.0377 cps |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 2.281 in |
| Size Code: | 209 | Vibration Frequency Fundamental Train: | 0.0065 cps |
| End Cap Available: | Yes | Static Load Rating (lb): | 4,590 lb |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
| Insert: | VE-227 | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 3000 rpm | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 662289528240 | Weight: | 4.98 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

