Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-336
Part #:765112
Catalog #:VTWS-336
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.63 in | Overall Height (in): | 5.75 in |
| Overall Width (in): | 2.38 in | Bore Diameter (in): | 2.25 in |
| Base to Center Height (in): | 4.69 in | Length Through Bore (in): | 1.895 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.125 in |
| Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | VTWS-200 |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 4 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 2.5 in | Carriage Bolt Size (in): | 1 3/16 in |
| Ability to Relubricate: | Yes | Adjusting Screw Clearance Hole Diameter (in): | 1.38 in |
| Setscrew Torque (in-lbs): | 165 in/lbs | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Static Load Rating (lb): | 8,080 lb | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 11,840 lb |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0430 cps |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Bearing Type: | Medium Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 2500 rpm | Inner Ring Outside Diameter (in): | 3.012 in |
| Insert: | VS-336 | Radial Clearance: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 212 | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662289533923 | Weight: | 9.18 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

