Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-210
Part #:767404
Catalog #:VTWS-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.69 in | Overall Height (in): | 3.50 in |
| Overall Width (in): | 1.1 in | Bore Diameter (in): | 0.625 in |
| Base to Center Height (in): | 2.38 in | Length Through Bore (in): | 1.094 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.65 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | VTWS-200 |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 2 in | Housing Style: | Take-Up Block |
| Adjusting Screw Clearance Hole Diameter (in): | 0.75 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 33-40 in/lbs | Carriage Bolt Size (in): | 5/8 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.25 in | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Inner Ring Outside Diameter (in): | 0.941 in | Size Code: | 203 |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0293 cps |
| Maximum Speed (RPM): | 7500 rpm | Max Operating Temperature (C): | 107 °C |
| End Cap Available: | No | Insert: | VS-210 |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,110 lb |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 2,360 lb |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662289542765 | Weight: | 1.50 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

