Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-323
Part #:767496
Catalog #:VTWS-323
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.91 in | Overall Height (in): | 4.50 in |
| Overall Length (in): | 5.69 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 3.469 in | Length Through Bore (in): | 1.906 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 1.18 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Series: | VTWS-300 | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 3.25 in | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Adjusting Screw Square Nut Seat Height (in): | 1.94 in |
| Carriage Bolt Size (in): | 3/4 in | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0367 cps | Insert: | VS-323 |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Inner Ring Outside Diameter (in): | 2.083 in |
| Bearing Type: | Medium Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 4,460 lb | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Dynamic Load Rating (lb): | 7,340 lb | Maximum Speed (RPM): | 3500 rpm |
| Grease Fitting Thread Size: | 1/4-28 | Size Code: | 208 |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Max Operating Temperature (C): | 107 °C |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps |
General Specifications
| UPC: | 662289533817 | Weight: | 4.72 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

