Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-239
Part #:767547
Catalog #:VTWS-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.63 in | Overall Width (in): | 2.56 in |
| Overall Height (in): | 5.75 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 4.72 in | Length Through Bore (in): | 2.504 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.125 in |
| Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Series: | VTWS-200 | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 4 in | Housing Style: | Take-Up Block |
| Adjusting Screw Clearance Hole Diameter (in): | 1.38 in | Ability to Relubricate: | Yes |
| Adjusting Screw Square Nut Seat Height (in): | 2.5 in | Setscrew Torque (in-lbs): | 300 in/lbs |
| Carriage Bolt Size (in): | 1 1/4 in | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 2500 rpm | Inner Ring Outside Diameter (in): | 3.012 in |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 11,840 lb |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0430 cps |
| Insert: | VS-239 | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 212 | Static Load Rating (lb): | 8,080 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662289528714 | Weight: | 8.72 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

