Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-214
Part #:767645
Catalog #:VTWS-214
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.36 in | Overall Length (in): | 3.81 in |
| Overall Height (in): | 3.50 in | Bore Diameter (in): | 0.875 in |
| Base to Center Height (in): | 2.438 in | Length Through Bore (in): | 1.359 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Series: | VTWS-200 | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 2.00 in | Housing Style: | Take-Up Block |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Adjusting Screw Clearance Hole Diameter (in): | 0.75 in |
| Carriage Bolt Size (in): | 5/8 in | Adjusting Screw Square Nut Seat Height (in): | 1.25 in |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.0387 cps |
| Max Operating Temperature (F): | 225 °F | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.313 in |
| Size Code: | 205 | Grease Fitting Thread Size: | 1/4-28 |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 1,760 lb |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Type: | Standard Duty |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Dynamic Load Rating (lb): | 3,150 lb | Insert: | VS-214 |
| Maximum Speed (RPM): | 5500 rpm | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662289528400 | Weight: | 2.08 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

