Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-231
Part #:767912
Catalog #:VTWS-231
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Overall Height (in): | 4.75 in |
| Overall Length (in): | 5.93 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 3.59 in | Length Through Bore (in): | 2.094 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 3.968 in |
| Centerline to Outermost Bearing Face (in): | 1.266 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Series: | VTWS-200 | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 3.38 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Carriage Bolt Size (in): | 3/4 in |
| Ability to Relubricate: | Yes | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 3000 rpm | Static Load Rating (lb): | 5,220 lb |
| Housing Material: | Cast Iron | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | Yes | Inner Ring Outside Diameter (in): | 2.475 in |
| Insert: | VS-231 | Dynamic Load Rating (lb): | 7,920 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Roller Spin: | 0.0445 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Size Code: | 210 |
General Specifications
| UPC: | 662289528615 | Weight: | 4.87 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

