Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-328
Part #:767914
Catalog #:VTWS-328
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.75 in | Overall Length (in): | 5.88 in |
| Overall Width (in): | 2.06 in | Bore Diameter (in): | 1.75 in |
| Base to Center Height (in): | 3.56 in | Length Through Bore (in): | 1.803 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 3.968 in |
| Centerline to Outermost Bearing Face (in): | 1.266 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Series: | VTWS-300 | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 3.38 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Adjusting Screw Clearance Hole Diameter (in): | 1.13 in | Carriage Bolt Size (in): | 7/8 in |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Size Code: | 210 |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Bearing Type: | Medium Duty | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0445 cps | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Maximum Speed (RPM): | 3000 rpm | Dynamic Load Rating (lb): | 7,920 lb |
| Max Operating Temperature (F): | 225 °F | Insert: | VS-328 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 2.475 in | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Static Load Rating (lb): | 5,220 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0068 cps |
General Specifications
| UPC: | 662289533855 | Weight: | 6.20 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

