Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-228
Part #:767941
Catalog #:VTWS-228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.44 in | Overall Height (in): | 4.75 in |
| Overall Length (in): | 5.55 in | Bore Diameter (in): | 1.75 in |
| Base to Center Height (in): | 3.47 in | Length Through Bore (in): | 2.035 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 3.968 in |
| Centerline to Outermost Bearing Face (in): | 1.24 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | VTWS-200 | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 3.25 in | Housing Style: | Take-Up Block |
| Adjusting Screw Clearance Hole Diameter (in): | 1.13 in | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Carriage Bolt Size (in): | 3/4 in |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 3000 rpm |
| Shaft Locking Type: | Set Screw | Size Code: | 209 |
| Vibration Frequency Roller Spin: | 0.0377 cps | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Housing Coating: | Powder Coated | Max Operating Temperature (C): | 107 °C |
| Insert: | VS-228 | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 7,370 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 4,590 lb |
| Inner Ring Outside Diameter (in): | 2.281 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662289528585 | Weight: | 5.60 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

