Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MST-43
Part #:700164
Catalog #:MST-43
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 9.13 in | Overall Height (in): | 6.56 in |
| Overall Width (in): | 3.38 in | Bore Diameter (in): | 2.6875 in |
| Base to Center Height (in): | 5.5 in | Length Through Bore (in): | 3.06 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.938 in |
| Centerline to Outermost Bearing Face (in): | 1.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Brass | Series: | MST |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 4.75 in | Housing Style: | Take-Up Block |
| Carriage Bolt Size (in): | 1.25 in | Adjusting Screw Square Nut Seat Height (in): | 2.75 in |
| Ability to Relubricate: | Yes | Adjusting Screw Clearance Hole Diameter (in): | 1.63 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Static Load Rating (lb): | 11,224 lb |
| Insert: | 3-211 | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Housing Coating: | Powder Coated |
| Size Code: | 2-215 | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 2450 rpm | End Cap Available: | No |
| Bearing Type: | Medium Duty | Vibration Frequency Roller Spin: | 0.0476 cps |
| Vibration Frequency Inner Ring Defect: | 0.1072 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 3.641 in | Dynamic Load Rating (lb): | 14,839 lb |
| Fixed vs. Expansion: | Fixed | Cage Type: | Land Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0761 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461001417 | Weight: | 18.98 LB |
| Packaged Length: | 12.38 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 3.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

