Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ST-10
Part #:700726
Catalog #:ST-10
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.69 in | Overall Width (in): | 1.22 in |
| Overall Height (in): | 3.50 in | Bore Diameter (in): | 0.625 in |
| Base to Center Height (in): | 2.38 in | Length Through Bore (in): | 1.22 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | ST |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Take-Up Block | Adjusting Screw Square Nut Seat Height (in): | 1.25 in |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Ability to Relubricate: | Yes |
| Adjusting Screw Clearance Hole Diameter (in): | 0.75 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Carriage Bolt Size (in): | 5/8 in | Insert: | 2-010 |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 7300 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Static Load Rating (lb): | 1,444 lb |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.188 in |
| Vibration Frequency Roller Spin: | 0.0381 cps | Housing Material: | Cast Iron |
| Size Code: | 2-012 | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 2,611 lb |
General Specifications
| UPC: | 662461006054 | Weight: | 2.10 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

