Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ST-206
Part #:710058
Catalog #:ST-206
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.00 in | Overall Length (in): | 4.44 in |
| Overall Width (in): | 1.75 in | Bore Diameter (mm): | 30 mm |
| Base to Center Height (in): | 2.75 in | Length Through Bore (in): | 1.50 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | ST |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 2.25 in | Housing Style: | Take-Up Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Adjusting Screw Clearance Hole Diameter (in): | 0.88 in | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Carriage Bolt Size (in): | 5/8 in | Adjusting Screw Square Nut Seat Height (in): | 1.44 in |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 5450 rpm | Dynamic Load Rating (lb): | 4,381 lb |
| Inner Ring Outside Diameter (in): | 1.594 in | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 2,567 lb |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | 5206 |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Housing Material: | Cast Iron |
| End Cap Available: | No | Size Code: | 2-13 |
| Bearing Insert Finish: | Black Oxide | Cage Type: | Land Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0385 cps |
General Specifications
| UPC: | 662461052822 | Weight: | 3.25 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

