Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ST-24 HT
Part #:724134
Catalog #:ST-24 HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.69 in | Overall Height (in): | 4.50 in |
| Overall Width (in): | 2.13 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 3.50 in | Length Through Bore (in): | 1.938 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4.000 in |
| Centerline to Outermost Bearing Face (in): | 1.188 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | High Temperature |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | ST | Housing Type: | Take-Up Block, Wide Slot |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Ability to Relubricate: | Yes | Carriage Bolt Size (in): | 3/4 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 4,467 lb |
| Size Code: | 2-19 | Radial Clearance: | Increased |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Synthetic NLGI 2 High Temperature Grease |
| Cage Type: | Land Riding Retainer | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 400 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Roller Spin: | 0.0376 cps |
| Inner Ring Outside Diameter (in): | 2.063 in | Insert: | 2-18 HT |
| Maximum Speed (RPM): | 1800 rpm | Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461315644 | Weight: | 6.07 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

