Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ST-31 HT
Part #:724136
Catalog #:ST-31 HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.63 in | Overall Length (in): | 5.88 in |
| Overall Width (in): | 2.19 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 3.57 in | Length Through Bore (in): | 2.027 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Options: | High Temperature |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | ST | Housing Type: | Take-Up Block, Wide Slot |
| Seal Type: | High Temp Labyrinth Seal | Slot Length (in): | 3.38 in |
| Housing Style: | Take-Up Block | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Ability to Relubricate: | Yes | Adjusting Screw Square Nut Seat Height (in): | 1.94 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Carriage Bolt Size (in): | 3/4 in |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 7,889 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 400 °F | Maximum Speed (RPM): | 1550 rpm |
| End Cap Available: | No | Radial Clearance: | Increased |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Insert: | 2-115 HT |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0445 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 5,216 lb | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.469 in | Size Code: | 2-115 |
| Lubricant: | Synthetic NLGI 2 High Temperature Grease | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
General Specifications
| UPC: | 662461315682 | Weight: | 6.05 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

