Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - ST-16 RM
Part #:715854
Catalog #:ST-16 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Overall Length (in): | 3.81 in |
| Overall Height (in): | 3.50 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 2.44 in | Length Through Bore (in): | 1.375 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Options: | Reduced Maintenance - Lubed for Life |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | ST | Housing Type: | Take-Up Block, Wide Slot |
| Seal Type: | Felt Labyrinth Seal | Slot Length (in): | 2.00 in |
| Housing Style: | Take-Up Block | Carriage Bolt Size (in): | 5/8 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Adjusting Screw Square Nut Seat Height (in): | 1.25 in | Adjusting Screw Clearance Hole Diameter (in): | 0.75 in |
| Ability to Relubricate: | No | Dynamic Load Rating (lb): | 2,801 lb |
| Size Code: | 2-015 | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.375 in | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 1,651 lb |
| End Cap Available: | No | Maximum Speed (RPM): | 6350 rpm |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
| Insert: | 2-1 | Vibration Frequency Roller Spin: | 0.0442 cps |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461332856 | Weight: | 3.60 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

