Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - ST-31 RM
Part #:715866
Catalog #:ST-31 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.88 in | Overall Width (in): | 2.19 in |
| Overall Height (in): | 4.63 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 3.57 in | Length Through Bore (in): | 2.027 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Options: | Reduced Maintenance - Lubed for Life |
| Housing Color: | Black | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | ST | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Take-Up Block, Wide Slot | Slot Length (in): | 3.38 in |
| Housing Style: | Take-Up Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Carriage Bolt Size (in): | 3/4 in | Ability to Relubricate: | No |
| Shaft Locking Type: | Set Screw | Cage Type: | Land Riding Retainer |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Static Load Rating (lb): | 5,216 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0445 cps |
| Dynamic Load Rating (lb): | 7,889 lb | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 2.469 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3550 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Insert: | 2-115 |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-115 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461332610 | Weight: | 6.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

