Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VTWE-124
Part #:766860
Catalog #:VTWE-124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5938 in | Overall Height (in): | 4.5 in |
| Overall Width (in): | 1.94 in | Bore Diameter (in): | 1.5 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | VTWE-100 |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Take-Up Block, Wide Slot |
| Housing Style: | Take-Up Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.38 in | Insert: | VE-124 |
| Dynamic Load Rating (lb): | 7,340 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 2500 rpm | Shaft Locking Type: | Eccentric |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 208 |
| Bearing Type: | Intermediate Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 4,460 lb | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Housing Width (in): | 2.13 in |
General Specifications
| UPC: | 662460339603 | Weight: | 4.76 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

