Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-16-9
Part #:700796
Catalog #:STH-16-9
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 18 in | Overall Height (in): | 1.75 in |
| Bolt Size (in): | 3/8 in | Overall Width (in): | 7.56 in |
| Base Width (in): | 7.56 in | Bore Diameter (in): | 1 in |
| Housing Bolt Through Hole (in): | 15.5 in | Slot Width (in): | 0.5313 in |
| Slot Spacing (in): | 3.5 in | Centerline to Outermost Bearing Face (in): | 1.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Series: | STH | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Take-Up Assembly, Wide Slot | Housing Style: | Take-Up Assembly |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Frame Height (in): | 1.75 in | Frame Length (in): | 15.5 in |
| Travel Length (in): | 9 in | End Cap Available: | No |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 2,801 lb |
| Housing Material: | Cast Iron | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Size Code: | 2-015 |
| Maximum Speed (RPM): | 6350 rpm | Cage Type: | Land Riding Retainer |
| Insert: | 2-1 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Housing Width (in): | 2.5 in |
General Specifications
| UPC: | 662461006580 | Weight: | 13.60 LB |
| Packaged Length: | 18.00 IN | Packaged Width: | 7.56 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

