Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-19-9
Part #:700800
Catalog #:STH-19-9
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.75 in | Base Width (in): | 8.06 in |
| Overall Length (in): | 19.125 in | Bolt Size (in): | 3/8 in |
| Overall Width (in): | 8.06 in | Bore Diameter (in): | 1.1875 in |
| Housing Bolt Through Hole (in): | 16.25 in | Slot Width (in): | 0.5313 in |
| Slot Spacing (in): | 4 in | Centerline to Outermost Bearing Face (in): | 1.25 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | STH | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Take-Up Assembly, Wide Slot | Housing Style: | Take-Up Assembly |
| Frame Height (in): | 1.75 in | Ability to Relubricate: | Yes |
| Frame Length (in): | 16.25 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Travel Length (in): | 9 in | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 5450 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Bearing Type: | Standard Duty |
| Insert: | 2-13 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 4,381 lb | Shaft Locking Type: | Set Screw |
| Size Code: | 2-13 | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | End Cap Available: | No |
| Housing Width (in): | 2.5 in |
General Specifications
| UPC: | 662461006627 | Weight: | 17.05 LB |
| Packaged Length: | 19.13 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

