Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-23-12
Part #:700806
Catalog #:STH-23-12
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 8.06 in | Bolt Size (in): | 3/8 in |
| Base Width (in): | 8.06 in | Overall Length (in): | 22.6875 in |
| Overall Height (in): | 1.75 in | Bore Diameter (in): | 1.4375 in |
| Housing Bolt Through Hole (in): | 19.875 in | Slot Width (in): | 0.53125 in |
| Slot Spacing (in): | 3.5 in | Centerline to Outermost Bearing Face (in): | 1.25 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | STH | Housing Type: | Take-Up Assembly, Wide Slot |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Take-Up Assembly |
| Frame Height (in): | 1.75 in | Frame Length (in): | 19.88 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Travel Length (in): | 12 in | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/4-28 |
| Maximum Speed (RPM): | 4650 rpm | Dynamic Load Rating (lb): | 5,782 lb |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Cage Type: | Land Riding Retainer | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-17 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Insert: | 2-17 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Width (in): | 2.5 in |
General Specifications
| UPC: | 662461006689 | Weight: | 19.50 LB |
| Packaged Length: | 22.69 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

