Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-24-12
Part #:700807
Catalog #:STH-24-12
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Base Width (in): | 9.31 in |
| Overall Length (in): | 23.5625 in | Overall Width (in): | 9.31 in |
| Overall Height (in): | 2 in | Bore Diameter (in): | 1.5 in |
| Housing Bolt Through Hole (in): | 20.5 in | Slot Width (in): | 0.6875 in |
| Slot Spacing (in): | 4.5 in | Centerline to Outermost Bearing Face (in): | 1.375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Series: | STH | Housing Type: | Take-Up Assembly, Wide Slot |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Take-Up Assembly |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Frame Height (in): | 2 in | Travel Length (in): | 12 in |
| Frame Length (in): | 20.5 in | Size Code: | 2-19 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | No | Maximum Speed (RPM): | 4150 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Insert: | 2-18 |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/4-28 | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 7,340 lb |
| Housing Width (in): | 2.5 in |
General Specifications
| UPC: | 662461006696 | Weight: | 28.85 LB |
| Packaged Length: | 22.56 IN | Packaged Width: | 9.31 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

