Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-31-12
Part #:700818
Catalog #:STH-31-12
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 9.31 in | Overall Height (in): | 2 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 23.69 in |
| Overall Width (in): | 9.31 in | Bore Diameter (in): | 1.9375 in |
| Bolt Spacing (in): | 7.5625 in | Centerline to Outermost Bearing Face (in): | 1.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | STH |
| Housing Type: | Take-Up Assembly, Wide Slot | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Take-Up Assembly | Frame Height (in): | 2 in |
| Travel Length (in): | 12 in | Frame Length (in): | 20.63 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Cage Type: | Land Riding Retainer | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Bolt Spacing Height Direction (in): | 8.625 in | Dynamic Load Rating (lb): | 7,889 lb |
| Static Load Rating (lb): | 5,216 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Replacement Frame: | STH 30 TO 31-12 DZU | Replacement Take-up Block: | ST-31 |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-115 |
| Maximum Speed (RPM): | 3550 rpm | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | 2-115 |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | End of Frame to Bolt Center (in): | 2.5 in |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461006801 | Weight: | 28.85 LB |
| Packaged Length: | 23.69 IN | Packaged Width: | 9.31 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

