Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-31-18
Part #:700820
Catalog #:STH-31-18
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 29.6875 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 9.31 in | Overall Height (in): | 2 in |
| Base Width (in): | 9.31 in | Bore Diameter (in): | 1.9375 in |
| Housing Bolt Through Hole (in): | 26.625 in | Slot Width (in): | 0.6875 in |
| Slot Spacing (in): | 4 in | Centerline to Outermost Bearing Face (in): | 1.375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | STH | Housing Type: | Take-Up Assembly, Wide Slot |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Take-Up Assembly |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Frame Height (in): | 2 in | Travel Length (in): | 18 in |
| Frame Length (in): | 26.63 in | Maximum Speed (RPM): | 3550 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Dynamic Load Rating (lb): | 7,889 lb | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-115 |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Insert: | 2-115 |
| Housing Width (in): | 2.5 in |
General Specifications
| UPC: | 662461006825 | Weight: | 34.60 LB |
| Packaged Length: | 29.69 IN | Packaged Width: | 9.31 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

