Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-32-12
Part #:700821
Catalog #:STH-32-12
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 11.18 in | Base Width (in): | 11.19 in |
| Overall Length (in): | 24.8125 in | Overall Height (in): | 2.5 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2 in |
| Housing Bolt Through Hole (in): | 21.375 in | Slot Width (in): | 1.0625 in |
| Slot Spacing (in): | 5.75 in | Centerline to Outermost Bearing Face (in): | 1.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | STH | Housing Type: | Take-Up Assembly, Wide Slot |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Take-Up Assembly |
| Frame Height (in): | 2.5 in | Travel Length (in): | 12 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Frame Length (in): | 21.38 in | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Cage Type: | Land Riding Retainer | Insert: | 2-2 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 9,752 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Size Code: | 2-23 | Maximum Speed (RPM): | 3250 rpm |
| Housing Width (in): | 2.38 in |
General Specifications
| UPC: | 662461006832 | Weight: | 45.40 LB |
| Packaged Length: | 24.81 IN | Packaged Width: | 11.19 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

