Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-210-12
Part #:710079
Catalog #:STH-210-12
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Height (in): | 2 in |
| Base Width (in): | 9.31 in | Overall Width (in): | 9.31 in |
| Overall Length (in): | 23.6875 in | Bore Diameter (mm): | 50 mm |
| Slot Width (in): | 0.6875 in | Slot Spacing (in): | 4.63 in |
| Centerline to Outermost Bearing Face (in): | 1.374 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Series: | STH | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Take-Up Assembly, Wide Slot | Housing Style: | Take-Up Assembly |
| Frame Length (in): | 20.63 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Frame Height (in): | 2 in | Ability to Relubricate: | Yes |
| Travel Length (in): | 12 in | Radial Clearance: | Standard |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Insert: | 5210 |
| Size Code: | 2-115 | Max Operating Temperature (F): | 220 °F |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Dynamic Load Rating (lb): | 7,889 lb |
| Maximum Speed (RPM): | 3550 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
| Housing Width (in): | 2.5 in |
General Specifications
| UPC: | 662461053010 | Weight: | 28.80 LB |
| Packaged Length: | 23.69 IN | Packaged Width: | 9.31 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

