Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STMH-31
Part #:711667
Catalog #:STMH-31
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.63 in | Overall Width (in): | 2.19 in |
| Overall Length (in): | 5.88 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 3.57 in | Length Through Bore (in): | 2.027 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Series: | ST | Housing Type: | Take-Up Assembly, Wide Slot |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 3.38 in |
| Housing Style: | Take-Up Assembly | Inner Race Heat Treat Method: | Zone-Hardened |
| Carriage Bolt Size (in): | 3/4 in | Ability to Relubricate: | Yes |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Static Load Rating (lb): | 5,216 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 7,889 lb | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Ring Outside Diameter (in): | 2.469 in |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | MH-31 |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.0445 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 3000 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| End Cap Available: | No | Size Code: | 2-115 |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461343012 | Weight: | 5.62 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

