Sealmaster Mounted Composite Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFC-PN23T RMW
Part #:713854
Catalog #:CRBFC-PN23T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 4.63 in | Overall Height (in): | 1.81 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.75 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Backside Shield/Seal: | Backside Shield included loose in box | Misalignment Type: | Static Only |
| Housing Color: | Light Gray | Outer Ring Land Profile: | Tapered Lands |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.56 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Size Code: | 2-17 |
| Vibration Frequency Roller Spin: | 0.0386 cps | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap Available: | Yes | Static Load Rating (lb): | 3,493 lb |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 5,782 lb |
| Shaft Locking Type: | Concentric | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Insert: | PN-23T | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 2000 rpm |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Housing Material: | Composite |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Max Operating Temperature (F): | 220 °F |
| Housing Backside Inner Diameter: | 2.94 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.86 in |
General Specifications
| UPC: | 662461368640 | Weight: | 2.21 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

