Sealmaster Mounted Composite Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFC-PN24
Part #:710967
Catalog #:CRFC-PN24
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.016 in | Overall Length (in): | 5.25 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Backside Shield/Seal: | Optional backside shield available order separate | Housing Color: | Light Gray |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 4,467 lb | End Cap Available: | Yes |
| Size Code: | 2-19 | Radial Clearance: | Standard |
| Housing Material: | Composite | Grease Fitting Thread Size: | 1/4-28 |
| Dynamic Load Rating (lb): | 7,340 lb | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 2.07 in | Max Operating Temperature (F): | 220 °F |
| Insert: | PN-24 | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Fixed vs. Expansion: | Fixed | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 1750 rpm | Housing Backside Inner Diameter: | 3.5 |
General Specifications
| UPC: | 662461335680 | Weight: | 2.78 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

