Sealmaster Mounted Composite Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFC-PN208
Part #:713305
Catalog #:CRFC-PN208
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M12 mm | Overall Height (in): | 2.016 in |
| Overall Length (in): | 5.25 in | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 1.938 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Backside Shield/Seal: | Backside Shield included loose in box | Housing Color: | Light Gray |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Outside Diameter (in): | 2.07 in | Insert: | PN-208 |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 7,340 lb |
| Grease Fitting Thread Size: | 1/4-28 | Shaft Locking Type: | Set Screw |
| Housing Backside Inner Diameter: | 3.5 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Maximum Speed (RPM): | 1750 rpm |
| Static Load Rating (lb): | 4,467 lb | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-19 | Cage Type: | Land Riding Retainer |
| Housing Material: | Composite | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461378922 | Weight: | 2.77 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

