Sealmaster Mounted Composite Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRTBC-PN12T
Part #:712609
Catalog #:CRTBC-PN12T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Overall Length (in): | 3.11 in |
| Base Width (in): | 1.50 in | Overall Height (in): | 2.56 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 0.75 in |
| Thread Depth (in): | 0.5 in | Base to Center Height (in): | 1.312 in |
| Length Through Bore (in): | 1.28 in | Centerline to Outermost Bearing Face (in): | 0.72 in |
| Bolt Spacing (in): | 2.00 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Light Gray |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.80 in | Setscrew Torque (in-lbs): | 70 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Radial Clearance: | Standard | Shaft Locking Type: | Concentric |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Static Load Rating (lb): | 1,444 lb | Size Code: | 2-012 |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | PN-12T |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Dynamic Load Rating (lb): | 2,611 lb | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 3.11 in | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Composite | Cage Type: | Land Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| End Cap Available: | Yes | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0381 cps | Maximum Speed (RPM): | 3100 rpm |
| Inner Ring Outside Diameter (in): | 1.188 in | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662461347768 | Weight: | 0.82 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

