Sealmaster Mounted Composite Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRTBC-PN208T
Part #:716881
Catalog #:CRTBC-PN208T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Height (in): | 3.93 in |
| Base Width (in): | 1.88 in | Overall Length (in): | 4.63 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.5000 in |
| Bore Diameter (mm): | 40 mm | Base to Center Height (in): | 1.9375 in |
| Thread Depth (in): | 0.75 in | Length Through Bore (in): | 1.9375 in |
| Bolt Spacing (in): | 3.500 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Housing Color: | Light Gray | Outer Ring Land Profile: | Standard |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Inner Ring Outside Diameter (in): | 2.0625 in |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Composite |
| Dynamic Load Rating (lb): | 7,340 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-19 |
| End Cap Available: | Yes | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 1750 rpm | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Shaft Locking Type: | Concentric | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Insert: | PN-208T |
| Base Length (in): | 4.625 in | Static Load Rating (lb): | 4,467 lb |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662461383797 | Weight: | 2.77 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

