Sealmaster Mounted Composite Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRTBC-PN24T RMW
Part #:704908
Catalog #:CRTBC-PN24T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Height (in): | 3.93 in |
| Base Width (in): | 1.88 in | Overall Length (in): | 4.63 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.5000 in |
| Base to Center Height (in): | 1.9375 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.9375 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing (in): | 3.500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Light Gray |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 2.688 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 4,467 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 7,340 lb |
| Base Length (in): | 4.625 in | Insert: | PN-24T |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | End Cap Available: | Yes |
| Radial Clearance: | Standard | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Housing Material: | Composite | Inner Ring Outside Diameter (in): | 2.0625 in |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 1750 rpm | Max Operating Temperature (F): | 220 °F |
| Shaft Locking Type: | Concentric | Size Code: | 2-19 |
| Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662461373347 | Weight: | 2.77 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

