Sealmaster Mounted Composite Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRTBC-PN16T RMW
Part #:717794
Catalog #:CRTBC-PN16T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Overall Length (in): | 3 in |
| Base Width (in): | 1.50 in | Overall Height (in): | 2.81 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.688 in | Thread Depth (in): | 0.5 in |
| Length Through Bore (in): | 1.4375 in | Centerline to Outermost Bearing Face (in): | 0.94 in |
| Bolt Spacing (in): | 3.00 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Light Gray | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.94 in |
| Setscrew Torque (in-lbs): | 70 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Insert: | PN-16T | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Material: | Composite |
| Inner Ring Outside Diameter (in): | 1.38 in | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Shaft Locking Type: | Concentric | Vibration Frequency Roller Spin: | 0.0442 cps |
| Fixed vs. Expansion: | Fixed | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Base Length (in): | 4.00 in | Dynamic Load Rating (lb): | 2,801 lb |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Maximum Speed (RPM): | 2700 rpm | Cage Type: | Land Riding Retainer |
| End Cap Available: | Yes | Size Code: | 2-015 |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 1,651 lb |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662461388174 | Weight: | 0.09 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

