Sealmaster Mounted Composite Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRTBC-PN16
Part #:710971
Catalog #:CRTBC-PN16
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.50 in |
| Overall Length (in): | 3 in | Overall Height (in): | 2.81 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 1 in |
| Thread Depth (in): | 0.5 in | Base to Center Height (in): | 1.438 in |
| Length Through Bore (in): | 1.375 in | Centerline to Outermost Bearing Face (in): | 0.81 in |
| Bolt Spacing (in): | 2.00 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Light Gray |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Maximum Speed (RPM): | 2700 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Base Length (in): | 3.00 in |
| End Cap Available: | Yes | Bearing Type: | Standard Duty |
| Size Code: | 2-015 | Shaft Locking Type: | Set Screw |
| Insert: | PN-16 | Dynamic Load Rating (lb): | 2,801 lb |
| Inner Ring Outside Diameter (in): | 1.38 in | Static Load Rating (lb): | 1,651 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0442 cps | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | Standard |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Composite |
| Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662461335710 | Weight: | 0.93 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

