Sealmaster Mounted Composite Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRTBC-PN24
Part #:710973
Catalog #:CRTBC-PN24
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 4.63 in |
| Base Width (in): | 1.88 in | Overall Height (in): | 3.93 in |
| Overall Width (in): | 1.94 in | Bore Diameter (in): | 1.5000 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 1.9375 in |
| Length Through Bore (in): | 1.9375 in | Bolt Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.188 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Light Gray | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 7,340 lb | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 4,467 lb | End Cap Available: | Yes |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Housing Material: | Composite |
| Grease Fitting Thread Size: | 1/4-28 | Cage Type: | Land Riding Retainer |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
| Base Length (in): | 4.625 in | Size Code: | 2-19 |
| Insert: | PN-24 | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 1750 rpm | Inner Ring Outside Diameter (in): | 2.0625 in |
| Fixed vs. Expansion: | Fixed | Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662461335727 | Weight: | 2.77 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

