Sealmaster Mounted Composite Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFTC-PN19T RMW
Part #:705112
Catalog #:CRFTC-PN19T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.563 in | Overall Length (in): | 5.7 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.53 in |
| Overall Height to End Cap (in): | 2.45 in | Length Through Bore (in): | 1.56 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Backside Shield/Seal: | Optional backside shield available order separate | Outer Ring Land Profile: | Tapered Lands |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Misalignment Type: | Static Only |
| Housing Color: | Light Gray | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 70 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.19 in | Ability to Relubricate: | No |
| Housing Material: | Composite | Max Operating Temperature (F): | 220 °F |
| Insert: | PN-19T | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Cage Type: | Land Riding Retainer | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | Yes |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-13 | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Dynamic Load Rating (lb): | 4,381 lb | Shaft Locking Type: | Concentric |
| Static Load Rating (lb): | 2,567 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.587 in |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 2300 rpm |
| Vibration Frequency Roller Spin: | 0.0385 cps |
General Specifications
| UPC: | 662461373767 | Weight: | 1.44 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

