Sealmaster Mounted Composite Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFTC-PN23T RMW
Part #:712024
Catalog #:CRFTC-PN23T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.70 in |
| Overall Length (in): | 6.36 in | Overall Height (in): | 1.81 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.56 in |
| Overall Height to End Cap (in): | 2.94 in | Length Through Bore (in): | 1.81 in |
| Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Backside Shield/Seal: | Optional backside shield available order separate | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Misalignment Type: | Static Only | Housing Color: | Light Gray |
| Outer Ring Land Profile: | Tapered Lands | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.56 in | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Cage Type: | Land Riding Retainer | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Static Load Rating (lb): | 3,493 lb |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 5,782 lb | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Roller Spin: | 0.0386 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Speed (RPM): | 2000 rpm | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Insert: | PN-23T |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Composite |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.859 in | Size Code: | 2-17 |
General Specifications
| UPC: | 662461343838 | Weight: | 1.97 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

