Sealmaster Mounted Composite Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFTC-PN24T RMW
Part #:713398
Catalog #:CRBFTC-PN24T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.14 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.94 in | Overall Height (in): | 2.073 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Backside Shield/Seal: | Backside Shield included loose in box |
| Housing Color: | Light Gray | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 2.69 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Size Code: | 2-19 |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 4,467 lb | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Composite |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | PN-24T |
| Shaft Locking Type: | Concentric | End Cap Available: | Yes |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Maximum Speed (RPM): | 1750 rpm |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 2.063 in |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461353028 | Weight: | 2.95 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

