Sealmaster Mounted Composite Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFTC-PN23T RMW
Part #:713855
Catalog #:CRBFTC-PN23T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Foot Height (in): | 0.56 in |
| Overall Width (in): | 3.71 in | Overall Length (in): | 6.36 in |
| Length Through Bore (in): | 1.81 in | Overall Height (in): | 1.81 in |
| Bore Diameter (in): | 1.4375 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Cage Material: | PPS - Polyphenylene Sulfide | Options: | Reduced Maintenance - Lubed for Life |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Backside Shield included loose in box |
| Certifications: | IP69K | Outer Ring Land Profile: | Tapered Lands |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Housing Color: | Light Gray |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Ability to Relubricate: | no | Locking Collar Outside Diameter (in): | 2.56 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 5,782 lb |
| End Cap Available: | Yes | Static Load Rating (lb): | 3,493 lb |
| Maximum Speed (RPM): | 2000 rpm | Housing Material: | Composite |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Inner Ring Outside Diameter (in): | 1.859 in |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Concentric |
| Size Code: | 2-17 | Vibration Frequency Roller Spin: | 0.0386 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 220 °F | Radial Clearance: | Standard |
| Bearing Insert Finish: | Phosphorus Nickel Coated |
General Specifications
| UPC: | 662461368657 | Weight: | 1.97 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

