Sealmaster Mounted Composite Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFTC-PN12 RMW
Part #:713640
Catalog #:CRFTC-PN12 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.44 in |
| Overall Length (in): | 4.47 in | Overall Height (in): | 1.281 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Misalignment Type: | Static Only |
| Housing Color: | Light Gray | Outer Ring Land Profile: | Tapered Lands |
| Backside Shield/Seal: | Optional backside shield available order separate | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Dynamic Load Rating (lb): | 2,611 lb | Inner Ring Outside Diameter (in): | 1.192 in |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,444 lb |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Size Code: | 2-012 |
| Radial Clearance: | Standard | End Cap Available: | Yes |
| Insert: | PN-12 | Maximum Speed (RPM): | 3100 rpm |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Composite | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Vibration Frequency Roller Spin: | 0.0381 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps |
General Specifications
| UPC: | 662461355381 | Weight: | 0.70 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

