Sealmaster Mounted Composite Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFTC-PN23 RMW
Part #:714564
Catalog #:CRFTC-PN23 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.70 in |
| Overall Height (in): | 1.75 in | Overall Length (in): | 6.36 in |
| Bore Diameter (in): | 1.4375 in | Overall Height to End Cap (in): | 2.94 in |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 1.688 in |
| Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Backside Shield/Seal: | Optional backside shield available order separate |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Housing Color: | Light Gray |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 75-100 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Radial Clearance: | Standard |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 5,782 lb |
| Inner Ring Outside Diameter (in): | 1.859 in | Vibration Frequency Roller Spin: | 0.0386 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Size Code: | 2-17 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 3,493 lb | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 2000 rpm |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
| Insert: | PN-23 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Shaft Locking Type: | Set Screw | Housing Material: | Composite |
General Specifications
| UPC: | 662461380048 | Weight: | 1.97 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

