Sealmaster Mounted Composite Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPC-PN24T RMW
Part #:704085
Catalog #:CRPC-PN24T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.25 in | Base Width (in): | 2.13 in |
| Overall Width (in): | 2.13 in | Overall Height (in): | 4.02 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.68 in |
| Length Through Bore (in): | 2 in | Bolt Spacing Min (in): | 5.06 in |
| Centerline to Outermost Bearing Face (in): | 1.25 in | Bolt Spacing Max (in): | 5.69 in |
| Bolt Spacing (in): | 5.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Housing Color: | Light Gray |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 2.69 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Base Length (in): | 7.25 in | Dynamic Load Rating (lb): | 7,340 lb |
| End Cap Available: | Yes | Shaft Locking Type: | Concentric |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Maximum Speed (RPM): | 1750 rpm | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Insert: | PN-24T |
| Cage Type: | Land Riding Retainer | Housing Material: | Composite |
| Size Code: | 2-19 | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0376 cps | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 4,467 lb |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.07 in |
General Specifications
| UPC: | 662461371640 | Weight: | 2.50 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

