Sealmaster Mounted Composite Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPC-PN20T RMW
Part #:704867
Catalog #:CRPC-PN20T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Length (in): | 6.25 in |
| Overall Height (in): | 3.77 in | Overall Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.66 in |
| Length Through Bore (in): | 1.75 in | Centerline to Outermost Bearing Face (in): | 1.06 in |
| Bolt Spacing Max (in): | 5.31 in | Bolt Spacing (in): | 5 in |
| Bolt Spacing Min (in): | 4.69 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Housing Color: | Light Gray |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.56 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Shaft Locking Type: | Concentric | Base Length (in): | 6.56 in |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | End Cap Available: | Yes |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.851 in | Housing Material: | Composite |
| Vibration Frequency Roller Spin: | 0.0386 cps | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 5,782 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | PN-20T | Maximum Speed (RPM): | 2000 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-17 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461373217 | Weight: | 2.32 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

